??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
6 Inch
Part Number
066594
Description
B1U-SD-600
Weight
300 lbs
A
12 Inch
B
8-1/2 Inch
C
2-1/4 Inch
D
13-1/2 Inch
E
13 Inch
F
-- Inch
G
3/4 Inch
H
3/4 Inch
J
8-1/4 Inch
K
14 Inch
L
9-1/2 Inch
M
7-7/8 Inch
N
8-9/16 Inch
O
14.375 Inch
P
14-1/8 Inch
R
6 Inch
S
6 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.